Vidensøgning
Download dokument () af 20
We make what matters work*

170E3199

Microswitch, high speed, 2 A, AC 250 V, IEC

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170E3199
EAN
5027590438339
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
134.3 g
Compliances
CE
Certifications
IEC

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.