Vidensøgning
Download dokument () af 20
We make what matters work*

170E3579

Fuse-link, high speed, 100 A, DC 750 V, compact size 1, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3579
EAN
5027590438360
UPC
051712419963
Product Length/Depth
129 mm
Product Height
43 mm
Product Width
61 mm
Product Weight
317.8 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
750 V
Interrupt rating
100 kAIC
Class
Class gR

Product specifications

Application
traction
Fuse indicator
Other
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.