Vidensøgning
Download dokument () af 20
We make what matters work*

170E3582

Eaton Bussmann series high speed traction fuse, 160 A, 750 V, gR (general purpose semiconductor protection), compact size 1, center bolted tags

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3582
EAN
5027590638852
UPC
051712539838
Product Length/Depth
218 mm
Product Height
57 mm
Product Width
133 mm
Product Weight
942 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
160 A
Class
Class gR
Interrupt rating
100 kAIC
Voltage rating
750 V
Watt losses
26 W

Produktspecifikationer

Application
traction
Fuse indicator
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.