Vidensøgning
Download dokument () af 20
We make what matters work*

170E3845

Fuse-link, high speed, 80 A, AC 900 V, DIN 00, aR, DIN, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3845
EAN
5027590438414
UPC
051712209328
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
244.5 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
80 A
Class
Class aR
Interrupt rating
300 kAIC
Voltage rating
900 V
Watt losses
26 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.