Vidensøgning
Download dokument () af 20
We make what matters work*

170E3941

Fuse-link, high speed, 50 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3941
EAN
5996516006597
Product Length/Depth
416 mm
Product Height
57 mm
Product Width
73 mm
Product Weight
0.9 kg
Compliances
EAC
Certifications
IEC

Elektriske data

Amperage Rating
50 A
Class
Class aR
Interrupt rating
40 kAIC
Voltage rating
2000 V
Watt losses
32 W

Produktspecifikationer

Application
traction
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.