Vidensøgning
Download dokument () af 20
We make what matters work*

170E3945

Eaton Bussmann series high speed traction fuse, 125A, 40 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3945
EAN
5996516006627
UPC
051712566469
Product Length/Depth
266 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
254 g
Compliances
RoHS Compliant
Certifications
IEC

Elektriske data

Amperage Rating
125 A
Class
Class aR
Interrupt rating
40 kAIC
Voltage rating
2000 V
Watt losses
80 W

Produktspecifikationer

Application
traction
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.