Vidensøgning
Download dokument () af 20
We make what matters work*

170E3965

Fuse-link, high speed, 10 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3965
EAN
5996516006672
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
1541 g
Compliances
EAC
Certifications
IEC

Elektriske data

Amperage Rating
10 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
4000 V
Watt losses
34 W

Produktspecifikationer

Application
traction
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.