Vidensøgning
Download dokument () af 20
We make what matters work*

170E4125

Fuse-link, high speed, 10 A, DC 3500 V, compact size 1, 57 x 67 x 494 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4125
EAN
5996516006757
Product Length/Depth
494 mm
Product Height
133 mm
Product Width
72 mm
Product Weight
1641 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
10 A
Voltage rating
3500 V
Class
Class aR

Product specifications

Application
traction
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.