Vidensøgning
Download dokument () af 20
We make what matters work*

170E4182

Fuse-link, high speed, 50 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4182
EAN
5027590438469
Product Length/Depth
218 mm
Product Height
57 mm
Product Width
133 mm
Product Weight
0.6 kg
Certifications
IEC

Electrical data

Amperage Rating
50 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1600 V
Watt losses
20 W

Product specifications

Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.