Vidensøgning
Download dokument () af 20
We make what matters work*

170E5200

Fuse-link, high speed, 25 A, AC 6 kV, size 1, 65 x 70 x 300 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5200
EAN
5996516006795
UPC
051712799874
Product Length/Depth
295 mm
Product Height
70 mm
Product Width
65 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
25 A
Voltage rating
6000 V
Interrupt rating
50 kAIC
Class
Class aR

Product specifications

Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.