Vidensøgning
Download dokument () af 20
We make what matters work*

170E5514

Eaton Bussmann series Fuse-link, high speed, 80 A, AC 900 V, size 1, 50 x 78 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5514
EAN
5027590438575
Product Length/Depth
230 mm
Product Height
142 mm
Product Width
62 mm
Product Weight
505 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
80 A
Voltage rating
900 V
Class
Class aR

Product specifications

Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.