Vidensøgning
Download dokument () af 20
We make what matters work*

170E7043

Fuse-link, high speed, 450 A, AC 500 V, size 3, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7043
EAN
5996516007020
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1000 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
450 A
Voltage rating
500 V
Class
Class aR

Product specifications

Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.