Vidensøgning
Download dokument () af 20
We make what matters work*

170E7435

Fuse-link, high speed, 800 A, AC 1400 V, size 3, aR, IEC, with indicator 3BKN/120 AR, flush end

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7435
EAN
5027590438681
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
412.5 g
Compliances
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
800 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1400 V
Watt losses
150 W

Produktspecifikationer

Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.