Download dokument () af 20

170E7683

Fuse-link, high speed, 800 A, AC 1000 V, DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7683
EAN
5996516007099
UPC
051712213769
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1345 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V
Class
Class aR

Product specifications

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.