Vidensøgning
Download dokument () af 20
We make what matters work*

170E8346

Eaton Bussmann series high speed square body fuse, high speed, 315 A, DC 750 V, size 2, gR, IEC, with indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8346
EAN
5996516007181
UPC
051712578325
Product Length/Depth
130 mm
Product Height
77 mm
Product Width
59 mm
Product Weight
1367 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
315 A
Class
Class gR
Interrupt rating
100 kAIC
Pre arc (I2T)
28000
Voltage rating
750 V
Watt losses
57 W

Produktspecifikationer

Application
traction
Fuse indicator
Other
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.