Vidensøgning
Download dokument () af 20
We make what matters work*

170E9250

Fuse-link, high speed, 400 A, AC 1400 V, size 3, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9250
EAN
5996516007440
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
133.6 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
400 A
Voltage rating
1400 V
Class
Class aR

Product specifications

Fuse type
BKN/80 Type K Indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.