Vidensøgning
Download dokument () af 20
We make what matters work*

170E9567

Fuse-link, high speed, 630 A, AC 3000 V, special DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9567
EAN
5996516007495
Product Length/Depth
362 mm
Product Height
90 mm
Product Width
76 mm
Product Weight
136.8 g
Compliances
CE

Electrical data

Amperage Rating
630 A
Voltage rating
3000 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.