Vidensøgning
Download dokument () af 20
We make what matters work*

170E9712

Fuse-link, high speed, 250 A, AC 3000 V, special DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9712
EAN
5027590438957
UPC
051712793759
Product Length/Depth
250 mm
Product Height
95 mm
Product Width
170 mm
Product Weight
260 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
3000 V
Class
Class aR

Product specifications

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.