Vidensøgning
Download dokument () af 20
We make what matters work*

170H0066
Modelkode: 2A 250V ADAPTER SHORT TO K-SWITCH

Eaton Bussmann series high speed microswitch, Adapter, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0066
EAN
5027590438988
UPC
051712214827
Product Length/Depth
155 mm
Product Height
90 mm
Product Width
45 mm
Product Weight
20 g
Compliances
Contact factory
RoHS Compliant
Model Code
2A 250V ADAPTER SHORT TO K-SWITCH

Elektriske data

Amperage Rating
2 A
Voltage rating
250 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.