Vidensøgning
Download dokument () af 20
We make what matters work*

170H0099
Modelkode: 5A 250V MICROSWITCH K2 6 BRED

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K2, Fuse Accessory, 700V (UL), 690V (IEC)

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0099
EAN
5027590439039
UPC
051712804103
Product Length/Depth
220 mm
Product Height
35 mm
Product Width
88 mm
Product Weight
26.6 g
Compliances
Contact factory
RoHS Compliant
Model Code
5A 250V MICROSWITCH K2 6 BRED

Elektriske data

Amperage Rating
5 A
Voltage rating
700 V (UL), 690 V (IEC)

Eksportér produktspecifikation