Vidensøgning
Download dokument () af 20
We make what matters work*

170H3027
5A 250V MICROSWITCH K1 3 GOLD

Eaton Bussmann series high speed microswitch, 5 A 250Vac, 0.25A 250 Vdc

Generelle specifikationer

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3027
EAN
5027590439206
UPC
051712794701
Product Length/Depth
212 mm
Product Height
34 mm
Product Width
85 mm
Product Weight
13.8 g
Compliances
Contact factory
RoHS Compliant
Model Code
5A 250V MICROSWITCH K1 3 GOLD

Elektriske data

Amperage Rating
5 A
Voltage rating
250 Vac, 250 Vdc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.