Vidensøgning
Download dokument () af 20
We make what matters work*

170H3032

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, Dual, 6.3 x 0.8 lug dimensions, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3032
EAN
5027590439237
Product Length/Depth
212 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
139.6 g
Compliances
CE
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.