Vidensøgning
Download dokument () af 20
We make what matters work*

170H3036
Modelkode: 2A 250V MICROSWITCH K1 3 4KV

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Type K indicator, 6.3 x 0.8 lug dimensions, Enhanced dielectric strength, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3036
EAN
5027590439244
UPC
051712689847
Product Length/Depth
220 mm
Product Height
35 mm
Product Width
88 mm
Product Weight
19.933 g
Compliances
CE
RoHS Compliant
Model Code
2A 250V MICROSWITCH K1 3 4KV

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Eksportér produktspecifikation