Vidensøgning
Download dokument () af 20
We make what matters work*

170L3664

Fuse-link, high speed, 125 A, AC 1000 V, compact size 1, 43 x 43 x 135 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3664
EAN
5027590439275
UPC
051712215299
Product Length/Depth
142 mm
Product Height
62 mm
Product Width
290 mm
Product Weight
241.8333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
125 A
Class
Class aR
Voltage rating
1000 V
Watt losses
30 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
/110 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.