Vidensøgning
Download dokument () af 20
We make what matters work*

170L3833

Fuse-link, high speed, 40 A, AC 1000 V, DIN 0, 35 x 60 x 125 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3833
EAN
5027590439374
UPC
051712215374
Product Length/Depth
188 mm
Product Height
60 mm
Product Width
130 mm
Product Weight
264.2 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
40 A
Class
Class aR
Voltage rating
1000 V
Watt losses
9 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
0
Fuse type
DIN 43620
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.