Vidensøgning
Download dokument () af 20
We make what matters work*

170L5550

Fuse-link, high speed, 400 A, AC 660 V, Size 1, 53 x 53 x 51 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5550
EAN
5027590439671
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
196.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
660 V
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.