Vidensøgning
Download dokument () af 20
We make what matters work*

170L5792

Fuse-link, high speed, 250 A, AC 1000 V, Size 00, 30 x 67 x 128 mm, aR, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5792
EAN
5027590439756
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
554 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Class
Class aR
Voltage rating
1000 V
Watt losses
55 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.