Fuse-link, high speed, 800 A, AC 1000 V, Size 3, 76 x 90 x 141 mm, aR, DIN, IEC, visual indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L7298
|
| EAN |
5996516008317
|
| UPC |
051712802536
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
1305 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
800 A
|
| Class |
Class aR
|
| Interrupt rating |
100 kAIC
|
| Voltage rating |
1000 V
|
| Watt losses |
135 W
|
| Application |
semiconductor protection
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
3
|
| Fuse type |
Bolted tag
DIN 43653 |