Vidensøgning
Download dokument () af 20
We make what matters work*

170L7299

Fuse-link, high speed, 1000 A, AC 1000 V, Size 3, 76 x 90 x 141 mm, aR, DIN, IEC, visual indicator, 110 mm centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7299
EAN
5996516008324
UPC
051712802543
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1262 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1000 V
Watt losses
155 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.