Vidensøgning
Download dokument () af 20
We make what matters work*

170L8109

Fuse-link, high speed, 450 A, AC 1000 V, Size 2, 61 x 75 x 168 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8109
EAN
5027590439961
Product Length/Depth
175 mm
Product Height
60 mm
Product Width
125 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
450 A
Class
Class aR
Voltage rating
1000 V
Watt losses
85 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.