Vidensøgning
Download dokument () af 20
We make what matters work*

170L8125

Fuse-link, high speed, 400 A, AC 2000 V, Size 2, 61 x 61 x 247 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8125
EAN
5027590440004
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
1.2 kg
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
2000 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.