Vidensøgning
Download dokument () af 20
We make what matters work*

170L8273

Fuse-link, high speed, 350 A, AC 2000 V, Size 2, 59 x 77 x 141 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8273
EAN
5996516000144
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
922 g
Compliances
RoHS conform

Elektriske data

Amperage Rating
350 A
Class
Class aR
Voltage rating
2000 V
Watt losses
85 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.