Vidensøgning
Download dokument () af 20
We make what matters work*

170L8379

Fuse-link, high speed, 630 A, AC 1000 V, Size 2, 61 x 61 x 141 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8379
EAN
5027590440066
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
884 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.