Vidensøgning
Download dokument () af 20
We make what matters work*

170L9222

Fuse-link, high speed, 700 A, AC 2000 V, Size 3, 74 x 90 x 143 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9222
EAN
5996516008928
UPC
051712805964
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
2168 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
700 A
Voltage rating
2000 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.