Vidensøgning
Download dokument () af 20
We make what matters work*

170L9480

Eaton Bussmann series high speed square body fuse, 1000 A, 700 V (UL), 690 V (IEC), , Size 3, Non Indicating

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9480
EAN
5704057015455
UPC
051712860345
Product Length/Depth
5.433 in
Product Height
2.087 in
Product Width
0.315 in
Product Weight
1.6456 lb
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Voltage rating
700 V (UL), 690 V (IEC)

Produktspecifikationer

Fuse indicator
Non Indicating
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.