Vidensøgning
Download dokument () af 20
We make what matters work*

170L9576

Fuse-link, high speed, 630 A, AC 1000 V, Size 3, 76 x 92 x 75 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9576
EAN
5027590440295
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
705.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
630 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V
Watt losses
150 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.