Vidensøgning
Download dokument () af 20
We make what matters work*

170L9581

Fuse-link, high speed, 725 A, AC 1000 V, Size 3, 76 x 92 x 75 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9581
EAN
5027590440318
UPC
051712806367
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
702.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
725 A
Voltage rating
1000 V
Interrupt rating
125 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.