Vidensøgning
Download dokument () af 20
We make what matters work*

170L9860

Fuse-link, high speed, 630 A, AC 1600 V, Size 3, 74 x 92 x 171 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9860
EAN
5996516009130
Product Length/Depth
166 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
2699 g
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
630 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1600 V
Watt losses
135 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.