Vidensøgning
Download dokument () af 20
We make what matters work*

170L9868

Fuse-link, high speed, 630 A, AC 1600 V, Size 3, 85 x 96 x 112 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9868
EAN
5996516009154
UPC
051712309554
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
2.425 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
630 A
Voltage rating
1600 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.