Vidensøgning
Download dokument () af 20
We make what matters work*

170M0115

Fuse-link, high speed, 63 A, AC 660 V, size 0000, 17 x 19 x 100 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0115
EAN
5027590440455
UPC
051712815574
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
50.8 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
63 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
660 V
Watt losses
13 W

Product specifications

Application
semiconductor protection
Fuse indicator
None
Fuse size
0000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.