Vidensøgning
Download dokument () af 20
We make what matters work*

170M0161

Fuse-link, high speed, 25 A, AC 660 V, size 0000, 18 x 19 x 100 mm, gR, UL, visual indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0161
EAN
5027590440516
UPC
051712815635
Product Length/Depth
100 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
52.5 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
IEC 60269

Elektriske data

Amperage Rating
25 A
Class
Class gR
Interrupt rating
200 kAIC
Voltage rating
660 V
Watt losses
8 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
0000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.