Vidensøgning
Download dokument () af 20
We make what matters work*

170M1312
FUSE 32A 690V 000U/80 GR UC

Eaton Bussmann series high speed square body fuse, 690V, 32A, 200 kAIC, None, Fuse, Blade end X blade end, Class gR, DIN 43 620

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1312
EAN
5027590440738
UPC
051712216487
Product Length/Depth
21 mm
Product Height
40 mm
Product Width
100 mm
Product Weight
139 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 32A 690V 000U/80 GR UC

Elektriske data

Amperage Rating
32 A
Class
Class gR
Clearing (I2T)
270 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
40
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
10 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
000
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.