Vidensøgning
Download dokument () af 20
We make what matters work*

170M1317
Modelkode: FUSE 100A 690V 000U/80 AR UC

Fuse-link, high speed, 100 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, aR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1317
EAN
5027590332699
UPC
051712216531
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
137.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 100A 690V 000U/80 AR UC

Electrical data

Amperage Rating
100 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
4650 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse indicator
None
Fuse size
000

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.