Vidensøgning
Download dokument () af 20
We make what matters work*

170M1361
FUSE 25A 690V 000/80 GR UC

Fuse-link, high speed, 25 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1361
EAN
5027590515542
UPC
051712216623
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
143.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 25A 690V 000/80 GR UC

Elektriske data

Amperage Rating
25 A
Class
Class gR
Clearing (I2T)
130 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
19
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
9 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
/80 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.