Vidensøgning
Download dokument () af 20
We make what matters work*

170M1368
FUSE 125A 690V 000/80 AR UC

Eaton Bussmann series high speed square body fuse, 125 A, 690 V (IEC), 700 V (UL), , Size 0, Top fuse status indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1368
EAN
5027590440851
UPC
051712216692
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
135.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 125A 690V 000/80 AR UC

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
8500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1200
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
28 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
/80 Visual indicator

Eksportér produktspecifikation