Vidensøgning
Download dokument () af 20
We make what matters work*

170M1372
Modelkode: FUSE 315A 690V 000/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 315 A, Fuse size: 000, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1372
EAN
5027590440899
UPC
051712216739
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
135.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 315A 690V 000/80 AR UC

Elektriske data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
80500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
12000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
52 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
/80 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.