Vidensøgning
Download dokument () af 20
We make what matters work*

170M1410
Modelkode: FUSE 20A 690V 000TN/80 GR UC

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 20A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1410
EAN
5027590515559
UPC
051712216760
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
146 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 20A 690V 000TN/80 GR UC

Electrical data

Amperage Rating
20 A
Class
Class gR
Clearing (I2T)
78 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
11.5
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
7 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.