Vidensøgning
Download dokument () af 20
We make what matters work*

170M1466

Fuse-link, high speed, 80 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1466
EAN
5027590441056
UPC
051712216975
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
133.81 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
80 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
19 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.