Vidensøgning
Download dokument () af 20
We make what matters work*

170M1471

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 250A, 200 kAIC, None, Fuse, Class aR

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1471
EAN
5027590515603
UPC
051712217026
Product Length/Depth
102 mm
Product Height
40 mm
Product Width
140 mm
Product Weight
271.6 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
250 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
42 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.