Vidensøgning
Download dokument () af 20
We make what matters work*

170M1518
Modelkode: FUSE 125A 690V 000F/70 AR UR

Fuse-link, high speed, 125 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1518
EAN
5027590441117
UPC
051712217149
Product Length/Depth
140 mm
Product Height
43 mm
Product Width
101 mm
Product Weight
148.4 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 125A 690V 000F/70 AR UR

Electrical data

Amperage Rating
125 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
28 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.